Skip to main content
Renesas Electronics Corporation

Features

  • Super low on-state resistance RDS(on) = 4.8 mΩ MAX. (VGS = 10 V, ID = 38 A) RDS(on) = 8.3 mΩ MAX. (VGS = 4.5 V, ID = 38 A)
  • Logic level drive type
  • Gate to Source ESD protection diode built in
  • Designed for automotive application and AEC-Q101 qualified

Description

The NP75N04YLG is N-channel MOS Field Effect Transistors designed for high current switching applications.

Parameters

AttributesValue
Qualification LevelAutomotive
Nch/PchNch
Channels (#)1
Standard Pkg. TypeSO8-FL 5x6 BSC
Gate LevelLogic
VDSS (Max) (V)40
ID (A)75
RDS (ON) (Max) @10V (mohm)4.8
RDS (ON) (Max) @4.5V (mohm)8.3
Pch (W)138
Ciss (Typical) (pF)4300
Qg typ (nC)77
Series NameNP Series

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
HSON5 x 5 x 1.458

Application Block Diagrams

Fail-safe Electro-Mechanical Braking (EMB) block diagram showing an ASIL-ready wheel end actuator with redundant power and communication interfaces, integrated motor control, and fail-safe brake actuation.
Electro-Mechanical Braking (EMB) Fail-Safe System
ASIL-ready EMB wheel end actuator featuring fail-safe operation, redundant interfaces, and integrated motor control.

Applied Filters: