Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Channel temperature 175 degree rating
  • Super low on-state resistance RDS(on) = 4.8 mΩ MAX. (VGS = 10 V, ID = 30 A)
  • Low Ciss: Ciss = 3500 pF TYP.

Description

Support is limited to customers who have already adopted these products.

The NP60N03KUG is N-channel MOS Field Effect Transistor designed for high current switching applications.

Parameters

AttributesValue
Qualification LevelAutomotive
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTO-263 / D2PAK
Gate LevelStandard
VDSS (Max) (V)30
ID (A)60
RDS (ON) (Max) @10V (mohm)4.8
Pch (W)88
Ciss (Typical) (pF)3500
Qg typ (nC)62
Series NameNP Series

Package Options

Pkg. TypeLead Count (#)
MP-25ZK3
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreeCountry of AssemblyCountry of Wafer Fabrication
NP60N03KUG-E1-AYActiveAvailableIn StockContactMP-25ZK1ku | $0.9033#Embossed Tape1YesMALAYSIAJAPAN
NP60N03KUG-E1-AZObsoleteN/AOut of StockRoHS:EN
RoHS:JA
MP-25ZK3#Embossed Tape1Yes