Skip to main content
Renesas Electronics Corporation

Features

  • Super low on-state resistance RDS(on) = 8 mΩ MAX. (VGS = 10 V, ID = 15 A)
  • Low Ciss: Ciss = 1600 pF TYP. (VDS = 25 V)
  • Designed for automotive application and AEC-Q101 qualified
  • Small size package 8-pin HSON dual

Description

NP30N04QUK is a dual N-channel MOS Field Effect Transistor designed for high current switching applications.

Parameters

AttributesValue
Qualification LevelAutomotive
Nch/PchNch
Channels (#)2
Standard Pkg. TypeSO8-FL 5x6 BSC
Gate LevelStandard
VDSS (Max) (V)40
ID (A)30
RDS (ON) (Max) @10V (mohm)8
Pch (W)59
Ciss (Typical) (pF)1600
Qg typ (nC)27
Series NameNP Series

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
HSON5 x 5 x 1.458

Application Block Diagrams

Fail-safe Electro-Mechanical Braking (EMB) block diagram showing an ASIL-ready wheel end actuator with redundant power and communication interfaces, integrated motor control, and fail-safe brake actuation.
Electro-Mechanical Braking (EMB) Fail-Safe System
ASIL-ready EMB wheel end actuator featuring fail-safe operation, redundant interfaces, and integrated motor control.

Applied Filters: