Skip to main content
Renesas Electronics Corporation
Pch Power MOSFET -60V -20A 48mohm TO-252 / DPAK for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3ZK
Pkg. Code:pkg_7544
Lead Count (#):3
Pkg. Dimensions (mm):6 x 6 x 2.65
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (NP20P06SLG-E2-AY)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Channels (#)1
Ciss (Typical) (pF)1650
FunctionPower MOSFETs
Gate LevelLogic
ID (A)-20
Id max @ 25°C (A)-20
Lead CompliantNo
Length (mm)6
MOQ2500
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)38
Pkg. Dimensions (mm)6 x 6 x 2.65
Pkg. TypeMP-3ZK
Qg typ (nC)34
Qualification LevelAutomotive
RDS (ON) (Max) @10V (mohm)48
RDS (ON) (Max) @4.5V (mohm)64
RDS (ON) (Typical) @ 10V / 8V (mohm)36
Series NameNP Series
Standard Pkg. TypeTO-252 / DPAK
Tape & ReelNo
Thickness (mm)2.65
VDSS (Max) (V)-60
VGSS (V)20
Vgs (off) (Max) (V)-2.5
Width (mm)6

Description

The NP20P06SLG is P-channel MOS Field Effect Transistor designed for high current switching applications.