Skip to main content

Features

  • Super low on-state resistance RDS(on) = 1.40 mΩ MAX. (VGS = 10 V, ID = 90 A)
  • Low Ciss: Ciss = 10700 pF TYP. (VDS = 25 V)
  • Designed for automotive application and AEC-Q101 qualified

Description

The NP180N055TUK is N-channel MOS Field Effect Transistor designed for high current switching applications.

Parameters

Attributes Value
Qualification Level Automotive
Nch/Pch Nch
Channels (#) 1
Standard Pkg. Type TO-263-7 / D2PAK-7
VDSS (Max) (V) 55
ID (A) 180
RDS (ON) (Max) @10V or 8V (mohm) 1.4
Pch (W) 348
Ciss (Typical) (pF) 10700
Qg typ (nC) 196
Series Name NP Series

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#)
MP-25ZT 10 x 9 x 4.9 7

Applied Filters: