Features
- Channel temperature 175 degree rating
- Super low on-state resistance RDS(on) = 2.4 mΩ MAX. (VGS = 10 V, ID = 55 A)
- Low Ciss: Ciss = 17100 pF TYP.
Description
Support is limited to customers who have already adopted these products.
The NP110N055PUG is N-channel MOS Field Effect Transistor designed for high current switching applications.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Automotive |
| Nch/Pch | Nch |
| Channels (#) | 1 |
| Standard Pkg. Type | TO-263 / D2PAK |
| Gate Level | Standard |
| VDSS (Max) (V) | 55 |
| ID (A) | 110 |
| RDS (ON) (Max) @10V (mohm) | 2.4 |
| Pch (W) | 288 |
| Ciss (Typical) (pF) | 17100 |
| Qg typ (nC) | 251 |
| Series Name | NP Series |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| MP-25ZP | 10 x 9 x 4.9 | 3 |
Applied Filters: