Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Super low on-state resistance RDS(on) = 2.2 mΩ MAX. (VGS = 10 V, ID = 55 A)
  • Low Ciss: Ciss = 7500 pF TYP. (VDS = 25 V)
  • Designed for automotive application and AEC-Q101 qualified

Description

The NP109N055PUK is N-channel MOS Field Effect Transistor designed for high current switching applications.

Parameters

AttributesValue
Qualification LevelAutomotive
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTO-263 / D2PAK
Gate LevelStandard
VDSS (Max) (V)55
ID (A)110
RDS (ON) (Max) @10V (mohm)2.2
Pch (W)250
Ciss (Typical) (pF)7500
Qg typ (nC)126
Series NameNP Series

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
MP-25ZP10 x 9 x 4.93
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypePb (Lead) FreeCountry of AssemblyCountry of Wafer Fabrication
NP109N055PUK-E1-AYActiveAvailableIn StockContactMP-25ZP1ku | $1.4173#Embossed TapeYesMALAYSIAJAPAN
NP109N055PUK-E2-AYObsoleteN/AOut of StockRoHS:EN
RoHS:JA
MP-25ZP3#Embossed TapeYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?