Skip to main content
Renesas Electronics Corporation

Features

  • Package Type: TO-220AB
  • Nch/Pch: Nch
  • Number of Channels: Single
  • VDSS (V) max.: 60
  • ID (A): 120
  • RDS (ON) (mohm) max. at 10V or 8V: 3
  • Ciss (pF) typ.: 11300
  • VGSS (V): +20/-20
  • Mounting Type: Through Hole
  • QG (nC) typ.: 210

Description

The N0609N is a Silicon MOSFET rated at 60V, 120A, 0.003Ω Rdson(max). The device, available in a TO-220AB package, offers low on-resistance, high-speed switching, and high robustness. These MOSFETs are suitable for switching (motor drive, etc.) and load switch applications.

Parameters

AttributesValue
Qualification LevelIndustrial
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTO-220
Gate LevelStandard
VDSS (Max) (V)60
ID (A)120
RDS (ON) (Max) @10V (mohm)3
Ciss (Typical) (pF)11300
Qg typ (nC)210
Series NameN0 Series

Package Options

Pkg. TypeLead Count (#)
MP-25LK3

Applications

  • High current switching

Applied Filters: