Overview
Description
The N0602N is N-channel MOS Field Effect Transistor designed for high current switching applications.
Features
- Low on-state resistance
RDS(on) = 4.6 mΩ MAX. (VGS = 10 V, ID = 50 A) - Low input capacitance
Ciss = 7730 pF TYP. (VDS = 25 V, VGS = 0 V) - High current
ID(DC) = ±100 A - RoHS Compliant
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
|
|---|---|---|
| Type | Title | Date |
| Datasheet | PDF 485 KB | |
| Brochure | PDF 12.71 MB 日本語 | |
| Guide | PDF 796 KB | |
| Application Note | PDF 3.23 MB 日本語 | |
| Application Note | PDF 648 KB 日本語 | |
5 items
|
||
Design & Development
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.