Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low on-state resistance: RDS(on) = 4.7mΩ max. (VGS = 10V, ID = 28A)
  • Low Ciss: Ciss = 3200pF typ. (VDS = 25V)
  • High current: ID(DC) = ±56A
  • RoHS compliant
  • Quality grade: Standard

Description

The N0436N is an N-channel MOSFET rated at 40V, 56A, and 4.7mΩ Rdson(max). The device, available in a TO-252 package, offers low on-resistance, high-speed switching, and high robustness. These MOSFETs are suitable for switching (motor drive, etc.) and load switch applications.

Parameters

AttributesValue
Qualification LevelIndustrial
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTO-252 / DPAK
Gate LevelStandard
VDSS (Max) (V)40
ID (A)56
RDS (ON) (Max) @10V (mohm)4.7
Ciss (Typical) (pF)3200
Qg typ (nC)62
Series NameN0 Series

Package Options

Pkg. TypeLead Count (#)
TO-2523

Applications

  • High current switching
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreeCountry of AssemblyCountry of Wafer Fabrication
N0436N-ZK-E1-AYActiveAvailableIn StockRoHS:EN
RoHS:JA
TO-2521ku | $0.9333#Embossed Tape1YesCHINA, KOREAJAPAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?