| CAD Model: | View CAD Model |
| Pkg. Type: | TO-252 |
| Pkg. Code: | |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.29.0095 |
| RoHS (N0436N-ZK-E1-AY) | EnglishJapanese |
| Lead Count (#) | 3 |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | CHINA, KOREA |
| Country of Wafer Fabrication | JAPAN |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 3200 |
| Function | Power MOSFETs |
| Gate Level | Standard |
| ID (A) | 56 |
| Id max @ 25°C (A) | 56 |
| Lead Compliant | No |
| MOQ | 3000 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pkg. Type | TO-252 |
| Price (USD) | $1.20852 |
| Qg typ (nC) | 62 |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V (mohm) | 4.7 |
| RDS (ON) (Typical) @ 10V / 8V (mohm) | 3.9 |
| Series Name | N0 Series |
| Simulation Model Available | Yes |
| Standard Pkg. Type | TO-252 / DPAK |
| Tape & Reel | No |
| VDSS (Max) (V) | 40 |
| VGSS (V) | 20 |
The N0436N is an N-channel MOSFET rated at 40V, 56A, and 4.7mΩ Rdson(max). The device, available in a TO-252 package, offers low on-resistance, high-speed switching, and high robustness. These MOSFETs are suitable for switching (motor drive, etc.) and load switch applications.