Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
VCXO And HDTV Set-Top Clock Source

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:PCG28
Lead Count (#):28
Pkg. Dimensions (mm):9.9 x 3.8 x 1.47
Pitch (mm):0.64

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeQSOP
Lead Count (#)28
Pb (Lead) FreeYes
Carrier TypeReel
Advanced FeaturesReference Output
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)13.5 - 13.5
Input TypeCrystal
Inputs (#)1
Length (mm)9.9
MOQ2500
Moisture Sensitivity Level (MSL)1
Output Banks (#)8
Output Freq Range (MHz)5.06 - 108
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)8
Package Area (mm²)37.6
Pb Free Categorye3 Sn
Period Jitter Typ P-P (ps)250
Pitch (mm)0.64
Pkg. Dimensions (mm)9.9 x 3.8 x 1.47
Prog. ClockNo
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1.47
Width (mm)3.8

Description

The MK3771-17 is a low cost, low jitter, high-performance VCXO and clock synthesizer designed for set-top boxes and HDTV receivers. The on-chip Voltage Controlled Crystal Oscillator accepts a 0 to 3.3 V input voltage to cause the output clocks to vary by ±100 ppm. Using IDT's patented VCXO and analog Phase-Locked Loop (PLL) techniques, the device uses an inexpensive 13.5 MHz crystal input to produce multiple output clocks including selectable BCLK, a selectable audio clock, two communications clocks, a 13.5 MHz clock, and three 27 MHz clocks. All clocks are frequency locked to the 27 MHz output (and to each other) with zero ppm error, so any output can be used as the VCXO output.