Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Low Drive 3.3V VCXO

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:DCG8
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 1.5
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOIC
Lead Count (#)8
Pb (Lead) FreeYes
Carrier TypeReel
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)12 - 18
Input TypeCrystal
Inputs (#)1
Length (mm)4.9
MOQ2500
Moisture Sensitivity Level (MSL)1
Output Banks (#)1
Output Freq Range (MHz)24 - 36
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)1
Package Area (mm²)19.1
Pb Free Categorye3 Sn
Period Jitter Typ P-P (ps)100
Pitch (mm)1.27
Pkg. Dimensions (mm)4.9 x 3.9 x 1.5
Prog. ClockNo
Qty. per Carrier (#)0
Qty. per Reel (#)3000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1.5
Width (mm)3.9

Description

The MK3727H is a low-drive, low-cost, single-output 3.3V Voltage Controlled Crystal Oscillator (VCXO) and PLL clock synthesizer designed to replace expensive VCXOs and crystals. The patented on-chip VCXO accepts a 0V to 3.3V input voltage to cause the output clocks to vary by ±115ppm minimum. Using our analog Phase-Locked Loop (PLL) techniques, the devices use an external, fundamental mode 13.5MHz pullable crystal input to produce output clocks of 27MHz. The drive parameters are optimized for low EMI. The frequency of the on-chip VCXO is adjusted by an external control voltage input into pin VIN. Because VIN is a high-impedance input, it can be driven directly from a PWM RC integrator circuit.