Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Packaged in 28-pin SSOP (QSOP)
  • Available in Pb (lead) free package
  • On-chip patented VCXO with pull range of 200 ppm
  • VCXO tuning voltage of 0 to 3 V
  • Processor frequencies include 16.66, 20, 25, 32, 40, and 50 MHz
  • Audio clocks support 32 kHz, 44.1 kHz, 48 kHz and 96 kHz sampling rates
  • Zero ppm synthesis error in all clocks (all exactly track 27 MHz VCXO)
  • Uses an inexpensive 13.5 MHz pullable crystal
  • Full CMOS output swings with 25 mA output drive capability at TTL levels
  • Advanced, low power, sub-micron CMOS process
  • 5 V operating voltage with 3.3 V capable I/O

Description

The MK2771-16 is a low cost, low jitter, high-performance VCXO and clock synthesizer designed for set-top boxes. The on-chip Voltage Controlled Crystal Oscillator accepts a 0 to 3 V input voltage to cause the output clocks to vary by ±100 ppm. Using IDT 's patented VCXO and analog Phase-Locked Loop (PLL) techniques, the device uses an inexpensive 13.5 MHz crystal input to produce multiple output clocks including a selectable processor clock, a selectable audio clock, two communications clocks, a 13.5 MHz clock, and three 27 MHz clocks. All clocks are frequency locked to the 27 MHz output (and to each other) with zero ppm error, so any output can be used as the VCXO output.

Applied Filters: