| CAD Model: | View CAD Model |
| Pkg. Type: | SOIC |
| Pkg. Code: | DCG16 |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 9.9 x 3.9 x 1.5 |
| Pitch (mm): | 1.27 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pkg. Type | SOIC |
| Lead Count (#) | 16 |
| Pb (Lead) Free | Yes |
| Carrier Type | Reel |
| Accepts Spread Spec Input | No |
| C-C Jitter Max P-P (ps) | 400 |
| Core Voltage (V) | 3.3V, 5V |
| Input Freq (MHz) | 20 - 160 |
| Length (mm) | 9.9 |
| MOQ | 2500 |
| Moisture Sensitivity Level (MSL) | 3 |
| Output Freq Range (MHz) | 20 - 160 |
| Output Skew (ps) | 200 |
| Output Type | TTL, CMOS |
| Output Voltage (V) | 3.3V, 5V |
| Outputs (#) | 8 |
| Package Area (mm²) | 38.6 |
| Pb Free Category | e3 Sn |
| Period Jitter Typ P-P (ps) | 300 |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 9.9 x 3.9 x 1.5 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2500 |
| Reel Size (in) | 13 |
| Reference Output | Yes |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | No |
| Supply Voltage (V) | 0 - 0 |
| Tape & Reel | Yes |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 1.5 |
| Width (mm) | 3.9 |
The MK2745-24 is a low-cost, low-jitter, high-performance clock synthesizer for DVD and other MPEG 2-based applications. Using analog Phase-Locked Loop (PLL) techniques, the device accepts a 27 MHz fundamental mode crystal or clock input to produce multiple audio output clocks, a processor clock, and two 27 MHz clocks. The audio clocks are frequency-locked to the 27 MHz using our patented zero ppm error techniques. This allows audio and video to track exactly, thereby eliminating the need for large buffer memory. IDT manufactures a large variety of DVD, Set-top Box, and multimedia clock synthesizers for all applications. Consult IDT to eliminate crystals and oscillators from your board.