Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
NTSC/PAL Clock Source

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:DC8
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 1.5
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeSOIC
Lead Count (#)8
Pb (Lead) FreeNo
Carrier TypeTube
Chipset ManufacturerAnalog Devices, Brooktree
Chipset NameAD722, BT819
Core Voltage (V)3.3V, 5V
Feedback InputNo
Input Freq (MHz)27 - 27
Input TypeLVCMOS
Inputs (#)1
Length (mm)4.9
MOQ291
Moisture Sensitivity Level (MSL)1
Output Banks (#)1
Output Freq Range (MHz)14.3182 - 14.3182, 17.7345 - 17.7345, 28.6364 - 28.6364, 35.4689 - 35.4689
Output TypeLVCMOS
Output Voltage (V)3.3V, 5V
Outputs (#)1
Package Area (mm²)19.1
Pb Free Categorye0
Period Jitter Typ P-P (ps)90
Pitch (mm)1.27
Pkg. Dimensions (mm)4.9 x 3.9 x 1.5
Prog. ClockNo
Qty. per Carrier (#)97
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.5
Width (mm)3.9

Description

The MK2712 is the ideal way to generate clocks for NTSC/PAL video encoders and decoders. Stored in the device are two sets of popular frequencies for NTSC and PAL. In an 8 pin SOIC, the chip can save component count, board space, and cost over surface mount crystals and oscillators, and increase reliability by eliminating one or two mechanical devices from the board. The power down pin turns off the device, drawing less than 20?A. ICS/MicroClock offers many other clocks for computers and computer peripherals. Consult us when you need to remove crystals and oscillators from your board.