Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Packaged in 16-pin TSSOP
  • Available in Pb (lead) free package
  • Replaces a spread spectrum clock generator and a buffer
  • Input clock or crystal frequency of 20-34 MHz
  • Output frequency of 20-136 MHz
  • Four spread spectrum clock outputs
  • Duty cycle of 45/55
  • Operating voltage of 3.3 V
  • Advanced, low power CMOS process

Description

The MK1725 generates 4 high-quality, high-frequency spread spectrum clock outputs. It is designed to replace spread spectrum clock generators and a buffer in many digital consumer applications. Using ICS' patented Phase Locked Loop (PLL) techniques, the device runs from a lower frequency clock or crystal input. The MK1725 has a 16 location ROM table which provides maximum flexibility for system designers. The chip also has a power down pin which can be used to reduce power.

Applied Filters: