Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Serial Programmable PCI SS VersaClock Synthesizer

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:PCG28
Lead Count (#):28
Pkg. Dimensions (mm):9.9 x 3.8 x 1.47
Pitch (mm):0.64

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeQSOP
Lead Count (#)28
Pb (Lead) FreeYes
Carrier TypeReel
Accepts Spread Spec InputNo
Core Voltage (V)3.3
Input Freq (MHz)5
Length (mm)9.9
MOQ2000
Moisture Sensitivity Level (MSL)1
Output Freq Range (MHz)0.25 - 133.33
Output Skew (ps)150
Output TypeTTL, CMOS
Output Voltage (V)3.3
Outputs (#)9
Package Area (mm²)37.6
Pb Free Categorye3 Sn
Period Jitter Max P-P (ps)600
Pitch (mm)0.64
Pkg. Dimensions (mm)9.9 x 3.8 x 1.47
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1.47
Width (mm)3.8
Xtal Freq (KHz)5 - 27
Xtal Inputs (#)1

Description

The MK1716-01 is a versatile serial programmable clock source which takes up very little board space. The device can simultaneously generate two groups of 4 output clocks and a reference clock output. Both clock groups (CLKA and CLKB) are derived from a single PLL, and have the ability to incorporate Spread Spectrum frequency modulation for reduced system EMI. Each group has control of independent PLL output divide values. Outputs may be programmed on the fly, and will lock to a new frequency in 10 ms or less. Each of the two groups are powered by a separate VDDIO voltage. The reference clock uses the fixed VDD voltage. VDDIO may vary from 2.5 V to VDD. The devices includes a OE pin which tri-states the output clocks and when tied low. IDT's VersaClockTM software allows the user to generate MK1716-01 device optimizing configuration code for target output frequencies and spread spectrum amounts.