Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Packaged in 20 pin tiny SSOP
  • Operating voltage of 3.3V or 5V
  • Multiplier modes of x1, x2, x3, x4, x5, and x6
  • Inexpensive 10 - 25 MHz crystal or clock input
  • OE pin tri-states the outputs for board testing
  • Power down pin stops the outputs low
  • Selectable frequency spread
  • Spread can be turned on or off
  • Advanced, low power CMOS process
  • Duty cycle of 40/60
  • Industrial temperature range available
  • Available in Pb (lead) free package
  • Input frequency of 5 - 140 MHz (depending on mode)
  • Output frequency of 20 - 150 MHz (depending on mode)

Description

The MK1714-01 is a low cost, high performance clock synthesizer with selectable multipliers and percentages of spread spectrum designed to generate high frequency clocks with low EMI. Using analog/digital Phase Locked Loop (PLL) techniques, the device accepts an inexpensive, fundamental mode, parallel resonant crystal or clock input to produce a spread or dithered output. This reduces the EMI amplitude peaks at the odd harmonics by several dB. The OE pin places both outputs into a high impedance state for board level testing. The PD pin powers down the entire chip and the outputs are held low. See the MK1714-02 for other selections on input ranges and spreads.

Applied Filters: