Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Packaged in 8-pin SOIC
  • Pb-free package
  • Industrial temperature range available
  • Provides a spread spectrum output clock
  • Supports ATI's flat panel controllers
  • Guaranteed to +85° C operation
  • Accepts a clock input, provides same frequency dithered output
  • Good for all VGA modes from 80 to 167 MHz
  • Peak reduction by 7dB - 14dB typical on 3rd - 19th odd harmonics
  • Low EMI feature can be disabled
  • Includes Power-down
  • Operating voltage of 3.3 V or 5 V
  • Advanced, low-power CMOS process

Description

The MK1707 generates a low EMI output clock from a clock input. The part is designed to dither the LCD interface clock for flat panel graphics controllers. The device uses IDT's proprietary mix of analog and digital Phase Locked Loop (PLL) technology to spread the frequency spectrum of the output, thereby reducing the frequency amplitude peaks by several dB. The MK1707 offers both centered and down spread from a high speed clock input. Refer to the MK1714-01/02 for a crystal input and the widest selection of input frequencies and multipliers. IDT offers many other clocks for computers and computer peripherals. Consult us when you need to remove crystals and oscillators from your board.

Applied Filters: