Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Packaged in 28-pin SOIC or in 28-pin SSOP
  • Provides all critical timing for the AMD Geode companion chip
  • Four PCI clocks
  • Selectable PCIF on up to 2 outputs
  • Early PCI clock selectability
  • Up to four reference clocks
  • 48 MHz USB and 24 MHz SIO support
  • AC97 audio clock
  • Multiple power-down modes
  • Low EMI Enable pin reduces EMI radiation on PCI clocks (patented)
  • Operating voltage of 3.3 V ±5%
  • Available in commercial (0 to +70°C) and industrial (-40 to +85°C) temperature ranges

Description

The MK1491-06 is a low-cost, low-jitter, high-performance clock synthesizer for AMD's Geode-based computer and portable appliance applications. Using patented analog Phase-Locked Loop (PLL) techniques, the device accepts a 14.318 MHz crystal input to produce multiple output clocks. It provides selectable PCI local bus and AC97 clocks, 24 MHz and 48 MHz clocks for Super I/O and USB, as well as multiple Reference outputs. The device has a power down mode to reduce power consumption.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
MK1491-06RILFObsoleteN/AOut of StockQSOP28#IYesTube
MK1491-06RILFTRObsoleteN/AOut of StockQSOP28#IYesReel
MK1491-06RLFObsoleteN/AIn StockQSOP28#CYesTube
MK1491-06RLFTRObsoleteN/AOut of StockQSOP28#CYesReel
MK1491-06SLFObsoleteN/AOut of StockSOIC28#CYesTube
MK1491-06SLFTRObsoleteN/AOut of StockSOIC28#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?