Features
- CPU:Cortex-M3(125MHz)
- Voltage: 3V for IO, 1.15V for CPU
- Package: 196pin LFBGA (12 x 12mm, 0.8 pitch)
- Memory: SRAM 6MB with ECC
- Ethernet port: max 3
- Independent GMAC: 1 port
- Ethernet Switch
- EtherCAT slave controller
- SERCOSⅢ slave controller
Description
RZ/N1L equipped with "Renesas R-IN engine (“R-IN engine”)" which is an accelerator for industrial Ethernet communication can be used for the communication parts of industrial network device where real - time responsibility is required. With integrated EtherCAT and Sercos III slave dedicated H/W, it is possible to handle a wide range of protocols.
Parameters
Attributes | Value |
---|---|
CPU Architecture | Arm |
Main CPU | Cortex-M3 |
Program Memory (KB) | 0 |
RAM (KB) | 6144 |
Carrier Type | Bulk (Tray) |
Supply Voltage (V) | 3.0 - 3.6 |
I/O Ports | 95 |
NPU | No |
DRAM I/F | No |
3D GPU | No |
Temp. Range (°C) | Tj = -40 to +110 |
Operating Freq (Max) (MHz) | 125 |
Ethernet speed | 10M/100M/1G |
Ethernet (ch) | 3 |
EtherCat (ch) (#) | 1 |
USB FS (host ch/device ch) | ( 2 / 1 ) |
USB HS (host ch/device ch) | ( 2 / 1 ) |
USB SS (host ch/device ch) | ( 0 / 0 ) |
PCI Express (generation and ch) | No |
SCI or UART (ch) | 8 |
SPI (ch) | 6 |
I2C (#) | 2 |
CAN (ch) | 2 |
CAN-FD (ch) | 0 |
Wireless | No |
SDHI (ch) | 2 |
High Resolution Output Timer | No |
PWM Output (pin#) | 16 |
32-Bit Timer (ch) | 4 |
16-Bit Timer (ch) (#) | 12 |
8-Bit Timer (ch) | 0 |
Standby operable timer | No |
Asynchronous General Purpose Timer / Interval Timer (ch) | 0 |
16-Bit A/D Converter (ch) | 0 |
14-Bit A/D Converter (ch) | 0 |
12-Bit A/D Converter (ch) | 8 |
10-Bit A/D Converter (ch) | 0 |
24-Bit Sigma-Delta A/D Converter (ch) | 0 |
16-Bit D/A Converter (ch) | 0 |
12-Bit D/A Converter (ch) | 0 |
10-Bit D/A Converter (ch) (#) | 0 |
8-Bit D/A Converter (ch) | 0 |
Capacitive Touch Sensing Unit (ch) | 0 |
Graphics LCD Controller | No |
MIPI Interfaces (DSI) (ch) | 0 |
MIPI Interfaces (CSI) (ch) | 0 |
Image Codec | No |
Segment LCD Controller | No |
Security & Encryption | No |
Package Options
Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
---|---|---|---|
LFBGA | 12 x 12 x 1.7 | 196 | 0.8 |
Application Block Diagrams
|
Industrial Ethernet Multi-Sensor Module
Industrial Ethernet Multi-Sensor Module with high integration, dedicated calculation power, and rich interface.
|
|
Embedded Programmable Logic Controller (PLC) for Industrial Use
Flexible embedded programmable logic controller (PLC) designed to integrate any type of interface for end-application needs.
|
|
Functional Safety Network with Safety Drive System
Enhance industrial safety with a motor drive and network system powered by two 32-bit RX72N MCUs, ensuring reliable control and emergency power cutoff.
|
Applied Filters:
Loading