Skip to main content
Renesas Electronics Corporation

Provider

Overview

Description

The TRIA SM2S-G3E SMARC 2.2 module family is equipped with the latest cost-effective and power-efficient RZ/G3E processors, manufactured by Renesas. The new module family is compatible with previous Renesas-based modules SMS-G2UL, SM2S-G2L, and SM2S-V2L and provides developers with more performance and features for their projects. For evaluation and design-in of the TRIA SM2S-G3E module, Tria Technologies provides a development platform and a starter kit. Support for Linux is available.

Image
TRIA SM2S-G3E SMARC Module

Features

  • Fully scalable TRIA product family
  • Based on open SMARC 2.2 standard
  • Small size form factor: 80x52mm
  • Full industrial temperature range -40°C to +85°C
  • Designed and manufactured in Germany
  • Yocto Linux board support package
  • Product longevity up to 15 years
  • Up to 8GB LPDDR4 with inline ECC
  • Up to 256GB eMMC Flash
  • Dual independent display support
  • MIPI CSI-2 camera interface
  • Dual GbE (supports TSN/ IEEE 1588)
  • PCIe Gen. 3, USB 3.2, USB 2.0
  • SDIO, CAN-FD, UART, SPI, I2C, I2S

Comparison

Applications

Documentation