Skip to main content
Renesas Electronics Corporation

Provider

Overview

Description

Synic Solution SKY7000 provides compressed system-on-module (SOM) and development carrier board solutions based on Renesas high-performance RZ/G2UL processors. This system provides Smart Card Reader (SCR) payment, Magnetic Stripe Reader (MSR) payment, and QR barcode recognition that comply with ISO and EMV standards. Each recognized data is decoded into information necessary for payment through an internal algorithm of the board, and the result can be output to an LCD screen for verification. SKY7000 helps to reduce the development costs and accelerate time to market with an efficient all-in-one module solution.

Image
Synic Solution SKY7000 Payment System

Features

  • High-speed 1D & 2D barcode recognition: average speed 62ms, min speed 50ms
  • Support all EMV® standard QR payment methods including Alipay
  • Optimizing development environment with Linux kernel and C language-based software
  • Expert support for hardware and software design
  • Experienced engineering service to assist in EMV Level 1 certification

Comparison

Applications

Documentation