Skip to main content
View
View
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Provider

Description

SOMDEVICES µSMARC RZ/V2N is a new smaller mechanical concept form factor, and modular & sustainable solution that is scalable, flexible, reusable, maintainable, and risk minimized. Sustainable AI is the art of making artificial intelligence smarter; energy-efficient, ethically sound, and environmentally responsible modules. Edge computing uses powerful Renesas RZ/V2N MPUs for real-time AI processing to facilitate local data management. It is a balanced cost/performance solution that is fast to market, and its remarkable performance is optimized for a wide range of high-performance IoT and industrial applications.

Image
SOMDEVICES µSMARC RZ/V2N

Features

  • Small form factor: 82x30mm
  • µSMARC is 100% compatible with SMARC 2.1
  • Optimized for a broad spectrum of high-performance IoT and industrial applications, equipped with 2x Gigabit ethernet, Full HD@ 60 fps display output
  • Supports Linux (Yocto, Ubuntu or Debian)
  • Wide operating temperature range from -40ºC to 85ºC
  • Optional services such as BSP, SDK and high-end software application development

Comparison

Applications

  • Industrial
  • AI vision
  • Healthcare
  • Object recognition
  • AMR
  • Parking system
  • Smart cities
  • Home appliance
  • Barcode system