Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

eSOL Industrial Network Solution

Provider

Overview

Description

eSOL's industrial network solutions provide a wide range of engineering services, including porting and development of protocol stacks for customers, certification support, and consulting for the introduction of industrial networks using our own protocol stacks and SDKs. In addition, we provide a single contact window for those protocol partners, enabling multi-protocols and technical support—customers can proceed smoothly with the development of industrial network applications and accelerate time-to-market. Supported on Renesas RZ/T series and RZ/N series MPUs.

Image
eSOL Industrial Network Solution for connecting between the cloud, client, server, and devices includes eMCOS and eT-Kernel.

Features

  • Engineering services leveraging protocol development expertise
  • Supported protocols: CC-Link IE TSN, EtherCAT, EtherNet/IP, PROFINET, Modbus TCP, IO-Link, DeviceNet, FSoE, CIP Safety, OPC UA
  • Support for sample code provided by CPU vendors
  • Certification support for various protocol organizations (pre-conformance checks, bug analysis, certification testing)

Comparison

Applications