Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Collabora Apertis End-to-End, Debian-Based Software Infrastructure

Provider

Overview

Description

Apertis is a versatile Open Source GNU/Linux distribution and feature-rich infrastructure built on Debian. Designed with security and modularity at its core, it supports a wide range of applications. Apertis offers robust software management, from source code to signed binary packages, alongside a complete testing framework, including hardware-in-loop, and resilient upgrade mechanisms. Apertis v2025 adds support for Renesas RZ/G2L. From integration and customization to long-term maintenance and security updates, Collabora can help you harness the full potential of the Apertis Open Source infrastructure.

Image
Collabora Apertis

Features

  • Collaborative workflow enabling developers to ramp up quickly, iterate efficiently, accelerate time-to-market, and continuously deliver up-to-date software with minimal maintenance cost
  • Produces all artifacts in well-integrated automation pipelines, from source packages, git repositories, to system images and corresponding software bill of materials (SBOM)
  • Source identical system images, root-file systems, virtual machines, containers, and development environments to greatly facilitate development and deployment
  • Mirrored source packages providing clean downstream control and reproducibility, while retaining access to the vast Debian universe of packages
  • Based on Debian Bookworm with latest long-term support (LTS) 6.12 Linux, Apertis v2025 brings numerous new features including support for Podman, ONNX Runtime, and OP-TEE
  • By choosing Apertis to assemble your product’s Open Source software, you can be confident in meeting the new requirements of the EU Cyber Resilience Act (CRA)

Comparison

Applications

Documentation

Resources