Skip to main content
View
View
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Provider

Description

The MSRZG3E is the Open Standard Module (OSM) compliant System-In-Package based on Renesas RZ/G3E scalable architecture. It provides optimal values for performance, functionality, and power efficiency at the same time. The connector-less OSM form factor supports machine-only production for both SoMs and baseboards and enables highest cost efficiency for the final customer products. The available multimedia codecs, 3D-graphics engine, and optional NPU predestine it for a broad range of multimedia and AI-related applications as well as use in an industrial environment.

Image
ARIES Embedded MSRZG3E

Features

  • Ready-to-use building blocks (hardware & software) to be integrated on specific baseboards
  • Compatible with all OSM size M SoMs, easy exchange in your existing design to use a MSRZG3E.
  • Flexible OSMEVK reference baseboard for development and prototyping.
  • Profound technical support during development phase, baseboard design services on demand
  • Smallest form factor with quad core performance offers extensive CPU functionality OSM size M, 30x45mm2, 476 contacts
  • On-demand custom processor-, temperature- and memory-configurations available.
  • Custom SoM derivatives, adding special interfaces, or custom board implementation in a different size or geometry offered.
  • Temperature range -25°C..+70°C , optional -40°C..+85°C 

Comparison

Applications

  • Industrial controls
  • Mobile applications
  • Human machine interfaces
  • Healthcare
  • Smart city
  • Infrastructure