Overview
Description
The RZ/G2E Reference Board from Silicon Linux Corporation is compatible with 96Boards equipped with the Renesas RZ/G2E MPU. It consists of two boards, a main board, and a subboard, and most of the RZ/G2E mounted functions can be evaluated by connecting to the subboard.
Note: When ordering the RZ/G2E board, please include "EK874" in the message field of the inquiry form and submit it. EK874 is only for evaluation, not for mass production.
Features
- Processor: RZ/G2E
- Main Memory: 2GB DDR3L
- QSPI NOR Flash: 64MB
- I2C EEPROM: 512B
- External Storage: micro SD x1
- Connectivity: USB 2.0 x 2ch, USB 3.0 x 1ch, GbE x1
- HDMI out / LVDS out or MIPI DSI out
- Wi-Fi + BT
- PMIC Renesas
- Dimensions: 54mm x 85mm
Comparison
Applications
Software
Software & Tool Pages
| Software title | Software type | Company |
|---|---|---|
| RZ/G Verified Linux Package [5.10-CIP] Linux Packages for MPUs of the RZ/G2 Group. Functions of this products have been verified and regular maintenance is also provided. | Software Package | Renesas |
| RZ/G Verified Linux Package for 64-bit Kernel [4.19-CIP] This Linux package for 64-bit processors contains ported and tested basic software necessary for the industrial segment, and its operation and performance have been verified based on a datasheet. It enables you to start using a stable Linux environment and basic software immediately, so you can concentrate on developing your application. | Software Package | Renesas |
| RZ MPU HTML5 (Gecko) Package for Verified Linux Packages [5.10-CIP] HTML5 (Gecko) package for RZ/G. This package is used in combination with the Linux package provided for the device. | Software Package | Renesas |
3 items | ||
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
