Overview
Description
This product is a CPU card for motor control with RX72M. It can control BLDC motors and stepping motors when used in combination with the corresponding inverter board.
Supported inverter boards (kits)
- Evaluation System for BLDC Motor (P/N: RTK0EMX270S00020BJ)
- Evaluation System for Stepping Motor with Resolver (P/N: RTK0EMX270S01020BJ)
Features
- Supports the motor control development support tool "Renesas Motor Workbench"
- As Renesas RDC-IC (P/N: RAA3064002GFP) is equipped, motor with resolver sensor can be controlled
- Supports EtherCAT®
- Equipped with an on-board flash programming circuit
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Renesas Motor Workbench Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
|
Solution Toolkit | Renesas |
1 item
|
Sample Code
Related Boards & Kits
Evaluation System for BLDC Motor
The Evaluation System for BLDC Motor provided by Renesas is a low-voltage permanent magnet synchronous motor (brushless DC motor) solution that allows anyone to easily evaluate the motor. After purchase, you can download the software from the website and start evaluating immediately.
Evaluation System for Stepping Motor with Resolver
This solution kit allows you to easily evaluate and study the RX family and resolver to digital converter (RDC) ICs provided by Renesas. A stepping motor with resolver is included, and evaluation can be started immediately after purchasing the kit using software that can be downloaded from the...
CPU Card for Motor Control
The CPU Card for Motor Control is an optional board for the Evaluation System for BLDC Motor. Using a CPU card and the evaluation system, users can easily evaluate motor control using the corresponding microcontroller offered by Renesas.
The CPU cards on this page have not been confirmed to be...
Product Options
Applied Filters:
Videos & Training
News & Blog Posts
Blog Post
Jul 6, 2022
|
Blog Post
May 23, 2022
|
Blog Post
Nov 15, 2021
|