Overview
Description
Tops Plug&Go is a secure and automated programming solution for production facilities. The solution is based on a secure box connected to the programmer which allows end-to-end encryption using the Renesas Trusted Secure IP Driver (TSIP) on RX family of MCUs . This solution is already qualified on all System General (Acroview Group) programmers.
Features
- Simplify the OEM process for secure programming on RX MCUs:
- Design: Secure environment unnecessary
- Limited number of secret key exchanges
- Single operation to transfer a secure package to the programming facility
- Improve the security level of the programming operations:
- Secrets keys are generated and secured by the box’s HSM
OEM no longer needs to secure any sensitive key by itself - TSIP loader secured by the box’s HSM
- Secrets keys are generated and secured by the box’s HSM
Comparison
Applications
- Industry 4.0
- Automotive
- Smart cities
- Medical
- Secure programming
- Software IP protection
- Secure generation: Keys and certificates
- Secure provisioning
- Application server commissioning
Software
Software & Tool Pages
| Software title | Software type | Company |
|---|---|---|
| Trusted Secure IP Driver Trusted Secure IP driver software: this software supports AES with 128- and 256-bit keys), AES-GCM, AES-CMAC, and random number generation. Safely executes AES key management, secure updating of firmware, and secure booting at high speeds. | Security / Crypto | Renesas |
1 item | ||