Overview
Description
The FLYING START CONTROL provides users with motor evaluation and a development environment to start motors adding Moment of Inertia to designs with reduction of the maximum stress on mechanical components. The permanent magnet synchronous motor is used with sensorless field-oriented control in the flying start control algorithm. FLYING START CONTROL supports the Renesas RX MCU family.
Features
- Supports to start-up of the motor with attached inertia
- Supports sensorless motor control
- Supports to estimate angle and speed via the feedback current
- Supports on toolchains including e2 studio
Comparison
Applications
- DC motor control applications with attached inertia:
- Outdoor compressors
- Fans
- Air extractors
- Pumps
- Industrial drives
- Electric vehicles
- Electric bikes
- Electric assist bikes