Skip to main content

Overview

Description

The Renesas Starter Kit for RX660 is the perfect starter kit for developers who are new to the RX660 (code Flash 1MB, pin count 144-pin). The kit includes an LCD display module and an on-chip debugging emulator. Download the integrated development environment installer for the Renesas Starter Kit from the Renesas website and start evaluating the RX660's performance, right after unboxing the kit.

Features

  • Devices: RX660 (RX660(R5F56609HDFB: Supported encryption function, code Flash 1MB, pin count 80-pin)
  • CAN FD function can be evaluated.
  • Sample code will be available on the Renesas website. They make it easy to understand the coding technique.
  • Application combining functions using the FIT (Firmware Integration Technology) module can be evaluated.
  • Required IBM-PC compatible PC (need USB interface, processor 1GHz over), OS: Windows 11/10/8.1 (other than the listed OS is not supported)

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
Board Description File ZIP 1 KB
Software & Tools - Software Log in to Download ZIP 946.59 MB 日本語
Software & Tools - Software Log in to Download ZIP 1,546.63 MB 日本語
Software & Tools - Other Log in to Download ZIP 554 KB
4 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Toolchains=CC-RX|V3.06.00]
Log in to Download ZIP 49.77 MB Compiler: CC-RX Function: Analog, Application Example, Clock, Communication Interface, Memory, Other, Starter Kit, Timer IDE: CS+
Sample Code
[Toolchains=CC-RX|V3.06.00]
Log in to Download ZIP 49.67 MB Compiler: CC-RX Function: Analog, Application Example, Clock, Communication Interface, Memory, Other, Starter Kit, Timer IDE: e2 studio
Sample Code
[Software=RX Driver Package|V1.45],[Toolchains=CC-RX|V3.06;GNURX|8.3.0.202405;IAR Compiler for RX|v.5.10.1]
Log in to Download ZIP 117.66 MB
Application: Consumer Electronics
Compiler: CC-RX, ICCRX IDE: e2 studio, GCC EWRX, IAR EWRX
3 items

Product Options

Applied Filters:

Videos & Training

News & Blog Posts