Overview
Description
The Fast Prototyping Board for RX261 MCU Group comes equipped with an RX261 MCU (R5F52618BGFP). The board is inexpensive for RX261 evaluation and prototype development of various applications. It has an emulator circuit so you can write/debug programs just by connecting it to PC with a USB cable. In addition, it has high expandability with Arduino Uno and two Pmod™ connectors as standard, and through-hole access to all pins of the microcontroller.
The QuickConnect Platform, provided by Renesas, makes it easy to connect FPB-RX261 to various wireless modules and sensor modules, and support prototyping and development rapidly.
Features
- Equipped with RX261
- RXv3 core, 64MHz
- 512KB Code Flash ROM, 8KB Data Flash ROM, 128KB RAM
- LFQFP 100-pin
- Supports multi-power supply: USB VBUS(5V) or external power supply
- Equipped with emulator circuit
- Micro-USB Type-B connector
- Through-holes with access to all of the pins of the microcontroller
- Arduino Uno and two Pmod™ connectors
- 1 user switch, 1 reset switch
- 2 user LEDs, 1 power LED, 1 debug LED
- Support for various RX261 software and tools
Applications
Design & Development
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.