Skip to main content

Features

  • CPU Core:
    • 240MHz core×2 (Inc. Lockstep dual core x1)
    • FPU
  • Clock:
    • Main Oscillator: 20 MHz
    • PLL with selectable SSCG mode: 240 MHz
    • PLL without SSCG mode: 80 MHz
    • On-chip low-speed oscillator: 240 kHz
  • Data transfer: DMAC / DTS
  • Timer:
    • Timer array unit D (TAUD) 2 units
    • Timer array unit J (TAUJ) 1 unit
    • Motor control timer (TSG3) 2 units
    • Encoder timer (ENCA) 2 units
  • Analog: SAR A/D Converter 37 channels, 2 units
  • Communication Interfaces:
    • Clocked Serial Interface H (CSIH) 2 channels
    • CAN interface (RS-CAN) 4 channels
    • LIN master interface (RLIN2) 3 channels
    • Serial Communication Interface (SCI3) 3 channels
  • Motor Control:
    • Motor control timer (TSG3) 2 units
    • R/D converter (RDC2) 2 units
    • Enhanced motor control unit (EMU2) 1 unit
  • Safety:
    • Multi-Input Signature Generator (MISG)
    • Clock Monitor
    • Watchdog Timer
    • Memory protection function
  • Power Supply Voltage:
    • 1.15 - 1.35 V (CPU core)
    • 3.0 - 3.6/4.5 - 5.5 V (I/O, System, AD converter, RD converter)
  • Temperature: Tj= -40 - +150°

Description

The RH850/C1H with internal 2 Resolver/Digital Converters (RDC2) and 2 motor control units (EMU2) reduces CPU load and can control motors with very little CPU interaction.

Parameters

AttributesValue
Main CPUG3M
Program Memory (KB)4096
RAM (KB)240
Supply Voltage (V)4.5 - 5.5
I/O Ports87
DRAM I/FNo
3D GPUNo
Temp. Range (°C)-40 to +150
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)0
SPI (ch)2
CAN (ch)4
CAN-FD (ch)0
WirelessNo
SDHI (ch)0
PWM Output (pin#)0
32-Bit Timer (ch)4
16-Bit Timer (ch) (#)32
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)37
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionNo

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
FBGA17 x 17 x 2252

Application Block Diagrams

Automotive Monitoring Function Extension for Motor Control System Block Diagram
Automotive Monitoring Function Extension
Compact CMIC-based system for integrating motor monitoring and protection functions in automotive systems.

Additional Applications

  • HEV/EV

Applied Filters: