Skip to main content
View
View
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Provider

Description

iVP Semi display cluster helps users develop low-cost, high-performance display unit designs using Renesas RA6M3 MCUs for electric bikes and scooters. This 4.3-inch instrumentation cluster serves as a user dashboard, displaying various riding parameters. It supports IoT interfaces with integrated wireless modules for Wi-Fi, Bluetooth®, Bluetooth Low Energy (LE), and 4G LTE, along with a global navigation satellite system (GNSS).

Image
Chakra Display Cluster Block Diagram

Features

  • Displays various parameters, including engine mode, battery status, motor speed, RPM, range, trip status, and warnings.
  • Offers robust protection against overvoltage, short circuit, overcurrent, reverse voltage, over-temperature, and tamperproof.
  • Supports various wireless interfaces:
    • Integrated with an LTE Cat-M1 module made in India.
    • Supports GNSS with battery backup.
    • Wi-Fi, Bluetooth LE, and Bluetooth navigation and audio.
  • Free RTOS with CAN and firmware over-the-air (FOTA) update capabilities.

Comparison

Applications

  • Electric bikes and scooters
  • Telematics
Type Title Date
Product Brief PDF 456 KB
1 item