Skip to main content

Overview

Description

An inverter board that allows users to evaluate motor control using a high-voltage brushless DC (BLDC)/Induction motor at ease. By combining with a compatible CPU board, users can immediately start the evaluation of motor control.

This product supports only 3-phase AC200 - 240V 50Hz/60Hz of input voltage.

Supported CPU board : MCB-RA6T2 included in MCK-RA6T2
Supported communication board: MC-COM

Features

  • Supports overcurrent detection, overvoltage protection, and over-temperature detection
  • Reinforced isolation between high-voltage domain and user interface domain
  • Supports 3-phase current in-line sensing
  • Supports HALL sensor and encoder signal input with reinforced isolation

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 1.13 MB 日本語
Application Note PDF 2.32 MB 日本語
Schematic ZIP 988 KB
3 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas Motor Workbench
Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
Solution Toolkit Renesas
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Software=RA Flexible Software Package|v5.6.0],[Toolchains=GNU Arm Embedded|13.2.1.arm-13-7]
Log in to Download ZIP 4.88 MB 日本語
Application: Industrial
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
1 item

Related Boards & Kits

Product Options

Applied Filters:

Videos & Training

MCI-HV-2-3PH Overview: Inverter Board for High-Voltage Industrial Motor Control

The MCI-HV-2-3PH is an inverter board designed to control industrial three-phase BLDC and induction motors when paired with a compatible CPU board. It features a protective enclosure and a fan, ensuring safe motor control evaluation.

Related Resources

News & Blog Posts