Overview
Description
An inverter board that allows users to evaluate motor control using a high-voltage (100V/200V) BLDC/induction motor with ease. By using in combination with a compatible CPU board, users can immediately start evaluating motor control.
Supported CPU board: MCB-RA6T2 (P/N: RTK0EMA270C00000BJ)
Supported communication board: MC-COM (P/N: RTK0EMXC90S00000BJ)
Features
- Supports overcurrent detection, overvoltage protection, and overtemperature detection.
- Equipped with PFC control circuit
- Supports worldwide input power supply voltage range (AC100-240V 50/60Hz or DC141-390V)
- Supports sensorless vector control over the whole speed range
- Reinforced isolation between high voltage domain and user interface domain
- Supports 1-/3-shunt current sensing
- Supports Hall sensor and encoder signal input with reinforced isolation
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.71 MB 日本語 | |
Application Note | PDF 3.86 MB 日本語 | |
Application Note | PDF 3.58 MB 日本語 | |
Schematic | ZIP 653 KB | |
4 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Renesas Motor Workbench Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
|
Solution Toolkit | Renesas |
1 item
|
Sample Code
Sample Code
Filters
|
||
---|---|---|
Type | Title | Date Date |
Sample Code |
[Software=RA Flexible Software Package|v5.0.0],[Toolchains=GNU Arm Embedded|v12.2.1.arm-12-mpacbti-34]
ZIP
16.78 MB
日本語
Application:
Motor Drives & Robotics
Compiler:
GNU ARM Embedded
Function:
Application Example
IDE:
e2 studio
|
|
Sample Code |
[Software=RA Flexible Software Package|v5.4],[Toolchains=GNU Arm Embedded|13.2.Rel1]
ZIP
8.80 MB
日本語
Application:
Industrial
Compiler:
GNU ARM Embedded
Function:
Application Example
IDE:
e2 studio
|
|
2 items
|
Related Boards & Kits
Renesas Flexible Motor Control Kit for RA6T2 MCU Group
The MCK-RA6T2 is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). With this product and the sample code and QE for Motor that can be downloaded from the website, you can start evaluating motor control using the RA6T2...
Renesas Flexible Motor Control Communication Board
MC-COM is a communication board for serial communication with Renesas MCUs. It can be connected to various CPU boards equipped with RA or RX microcontrollers. Since the communication signals are electrically isolated, motor control evaluation and debugging can be performed safely.
Renesas Flexible Motor Control CPU Board for RA6T2 MCU Group
This product is a CPU board for motor control equipped with RA6T2. Motor control using RA6T2 can be easily realized by using it in combination with a supported inverter board.
By using a supported communication board, the CPU board can be electrically isolated from the PC for safe motor control...
Flexible Motor Control Inverter Board for Three-Phase BLDC/Induction Motor for Industrial Application, 200-240VAC 3PH Input
An inverter board that allows users to evaluate motor control using a high-voltage brushless DC (BLDC)/Induction motor at ease. By combining with a compatible CPU board, users can immediately start the evaluation of motor control.
This product supports only 3-phase AC200 - 240V 50Hz/60Hz of input...
Dual Motor Control with Interleaved PFC for Air Conditioner Outdoor Unit Reference Design
Renesas' Air Conditioner Outdoor Unit (ODU) reference design is a total solution for controlling outdoor air conditioning units. It is used in combination with the MCI-HV-AC which is AC200V high-voltage inverter board, communication board, and peripheral devices. It is capable of evaluating and...
Product Options
Applied Filters:
Videos & Training
This video introduces the MCI-HV-1 Renesas Flexible Motor Control Inverter Board for 100V/200V three-phase BLDC/Induction motors. The board comes equipped with protective features including overvoltage and overcurrent detection, inrush current prevention, and bus voltage discharge functionality for power cut-offs.
Related Resources
News & Blog Posts
Blog Post
Jun 4, 2025
|
Blog Post
Jun 14, 2024
|