Skip to main content

Overview

Description

The Renesas Starter Kit for M16C/6C is intended as a user-friendly introductory and evaluation tool for the M16C/6C microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as programming the device using E8a emulator and/or Flash Development Toolkit. The Renesas Starter Kit for M16C/6C may be connected to the host PC using a simple RS232 serial connection or via the included USB E8a on chip debugging interface.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

Configuration

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • E8a Emulator
  • Connection Cable (USB Cable, User Interface Cable)
  • Quick Start Guide
  • CD-ROM
    - Documents: User Manual, Tutorial, and more
    - IDE: High-performance Embedded Workshop
    - C Compiler: M3T-NC30WA Evaluation Version
    - Debugger: E8a Emulator Debugger
    - Flash Memory Programmer: Flash Development Toolkit Evaluation Version

Notes

Evaluation versions differ from their full-versions in functionality and performance. And technical support services are NOT available.

Learn More (Evaluation Software Tools)

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 681 KB
Application Note PDF 73 KB
Quick Start Guide PDF 458 KB
Manual - Development Tools PDF 120 KB
Manual - Development Tools PDF 284 KB
Manual - Development Tools PDF 342 KB
Manual - Development Tools PDF 300 KB
7 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software Log in to Download ZIP 37.73 MB 日本語
Upgrade - Debugger Log in to Download ZIP 309.39 MB 日本語
Upgrade - Debugger Log in to Download ZIP 49.32 MB 日本語
Software & Tools - Evaluation Software Log in to Download ZIP 143.96 MB 日本語
Software & Tools - Evaluation Software Log in to Download ZIP 100.43 MB 日本語
Software & Tools - Other Log in to Download ZIP 209.45 MB
Software & Tools - Other Log in to Download ZIP 49 KB 日本語
7 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code Log in to Download ZIP 2.64 MB
1 item