Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Synchronous Burst SRAMs

Renesas synchronous burst SRAMs leverage advanced features to deliver superior speed and reliability for demanding system design requirements. Burst mode streamlines data access, while an internal burst address counter simplifies operations by accepting the initial address from the processor to start the access sequence. Pipelined output data ensures the first cycle of output is ready on the next rising clock edge, minimizing delays. This combination of features offers unmatched performance, making these SRAMs ideal for cutting-edge designs.