Skip to main content

Description

The AT25PE20 DataFlash-L has the same features and performance as our DataFlash® family with a standard pin assignment that enables easy replacement of Micron M25PE products that are no longer available and unable to support those designs that have gone to mass production.

Parameters

AttributesValue
Memory Density2
Operating Voltage Range (V)1.65 - 3.6
Speed85 MHz
InterfaceSingle SPI
Temp. Range (°C)-40 to +85°C
Deep Power Down (µA)0.3
Read Current (mA)4.5

Package Options

Pkg. TypePkg. Dimensions (mm)Pitch (mm)
DFN5 x 61.27
SOIC-N3.81 x 4.801.27
SOIC-W5.18 x 7.701.27

Applied Filters: