Description
The AT25PE20 DataFlash-L has the same features and performance as our DataFlash® family with a standard pin assignment that enables easy replacement of Micron M25PE products that are no longer available and unable to support those designs that have gone to mass production.
Parameters
| Attributes | Value |
|---|---|
| Memory Density | 2 |
| Operating Voltage Range (V) | 1.65 - 3.6 |
| Speed | 85 MHz |
| Interface | Single SPI |
| Temp. Range (°C) | -40 to +85°C |
| Deep Power Down (µA) | 0.3 |
| Read Current (mA) | 4.5 |
Applied Filters: