Applied Filters:
38 of 38 Products
Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Budgetary Price (USD)
Samples
Core Voltage (V)
Bus Width (bits)
Density (Kb)
Pkg. Code
Interface
I/O Type
I/O Frequency (MHz)
Organization
Temp. Range (°C)
Architecture
Access Time (ns)
512 x 9 Async FIFO, 5.0V
1ku | $7.51
Samples Available
5
9
4
SOIC, PLCC
Asynchronous
5.0 V TTL
—
512 x 9
-40 to 85°C, 0 to 70°C
Uni-directional
12, 15
16K x 18 SuperSync FIFO, 5.0V
1ku | $45.49
Samples Available
5
18
288
TQFP
Synchronous
5.0 V TTL
66
16K x 18
-40 to 85°C
Uni-directional
—
512 x 9 AsyncFIFO, 3.3V
1ku | $5.49
Samples Available
3.3
9
4
PLCC
Asynchronous
3.3 V LVTTL
—
512 x 9
-40 to 85°C, 0 to 70°C
Uni-directional
15, 25
8K x 18 SuperSync FIFO, 3.3V
1ku | $35.39
Samples Available
3.3
18
144
TQFP
Synchronous
3.3 V LVTTL
66
8K x 18
-40 to 85°C
Uni-directional
—
16K x 9 SuperSync FIFO, 3.3V
1ku | $35.39
Samples Available
3.3
9
144
TQFP
Synchronous
3.3 V LVTTL
100
16K x 9
0 to 70°C
Uni-directional
—
32K x 18 SuperSync FIFO, 3.3V
1ku | $57.64
Not Available
3.3
18
512
TQFP
Synchronous
3.3 V LVTTL
66
32K x 18
-40 to 85°C
Uni-directional
—
4K x 9 AsyncFIFO, 5.0V
1ku | $14.10
Samples Available
5
9
36
SOIC, PLCC
Asynchronous
5.0 V TTL
—
4K x 9
-40 to 85°C, 0 to 70°C
Uni-directional
12, 15
256 x 9 AsyncFIFO, 5.0V
1ku | $7.53
Samples Available
5
9
2
SOIC, PLCC
Asynchronous
5.0 V TTL
—
256 x 9
-40 to 85°C, 0 to 70°C
Uni-directional
12, 15
1K x 9 AsyncFIFO, 5.0V
1ku | $6.03
Samples Available
5
9
9
SOIC, PLCC
Asynchronous
5.0 V TTL
—
1K x 9
-40 to 85°C, 0 to 70°C
Uni-directional
12, 15, 50
16K x 36 SuperSync II FIFO, 3.3V
1ku | $63.55
Samples Available
3.3
36
512
TQFP
Synchronous
3.3 V LVTTL
133
16K x 36
-40 to 85°C
Uni-directional
—
4K x 18 SyncFIFO, 3.3V
1ku | $28.78
Samples Available
3.3
18
72
TQFP
Synchronous
3.3 V LVTTL
100, 66
4K x 18
-40 to 85°C, 0 to 70°C
Uni-directional
—
64 x 9 SyncFIFO, 5.0V
—
Not Available
5
9
1
TQFP
Synchronous
5.0 V TTL
100
64 x 9
0 to 70°C
Uni-directional
—
64K x 9 SuperSync FIFO, 3.3V
1ku | $57.64
Samples Available
3.3
9
512
TQFP
Synchronous
3.3 V LVTTL
66
64K x 9
-40 to 85°C
Uni-directional
—
8K x 9 AsyncFIFO, 5.0V
1ku | $16.64
Samples Available
5
9
72
PLCC, PDIP
Asynchronous
5.0 V TTL
—
8K x 9
-40 to +85°C, -40 to 85°C, 0 to 70°C
Uni-directional
12, 15
256K x 18 SuperSync FIFO, 3.3V
1ku | $102.06
Samples Available
3.3
18
4096
TQFP
Synchronous
3.3 V LVTTL
100, 66
256K x 18
-40 to 85°C, 0 to 70°C
Uni-directional
—
8K x 36 SuperSync II FIFO, 3.3V
1ku | $50.10
Samples Available
3.3
36
288
TQFP
Synchronous
3.3 V LVTTL
100
8K x 36
0 to 70°C
Uni-directional
—
4K x 36 SuperSync II FIFO, 3.3V
1ku | $41.11
Samples Available
3.3
36
144
TQFP
Synchronous
3.3 V LVTTL
166, 133
4K x 36
-40 to 85°C, 0 to 70°C
Uni-directional
—
128K x 36 SuperSync II FIFO, 3.3V
1ku | $112.53
Samples Available
3.3
36
4096
TQFP
Synchronous
3.3 V LVTTL
166, 133
128K x 36
-40 to 85°C, 0 to 70°C
Uni-directional
—
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Core Voltage (V)
Enabled
Core Voltage (V)
Bus Width (bits)
Enabled
Bus Width (bits)
Density (Kb)
Enabled
Density (Kb)
Pkg. Code
Enabled
Pkg. Code
Interface
Enabled
Interface
I/O Type
Enabled
I/O Type
I/O Frequency (MHz)
Enabled
I/O Frequency (MHz)
Organization
Enabled
Organization
Temp. Range (°C)
Enabled
Temp. Range (°C)
Architecture
Enabled
Architecture
Access Time (ns)
Enabled
Access Time (ns)
105°C Max. Case Temp.
Enabled
105°C Max. Case Temp.
to of
Page of
Compare Selected
Compare up to 5 products