Features
- Enhanced N-channel FET with no inherent diode to VCC
- Bidirectional switches connect inputs to outputs
- Zero propagation delay, zero ground bounce
- QS34X245 is a 32-bit version of QS3245
- Flow-through pinout for easy layout
- Undershoot clamp diodes on all switch and control inputs
- TTL-compatible control inputs
- Available in an 80-pin MilliPaQ™ package
Description
The QS34X245 provides a set of 32 high-speed CMOS-compatible bus switches in a flow-through pinout. The low ON-resistance of the QS34X245 allows inputs to be connected to outputs without adding propagation delay and without generating additional ground bounce noise. This device is ideally suited for 32/64-bit applications where board space is at a premium. The QS34X245 operates at -40 °C to +85 °C.
Applications
- Hot-swapping, hot-docking
- Voltage translation (5V to 3.3V)
- Bus switching and isolation
- Power conservation
- Logic replacement (data processing)
- Capacitance reduction and isolation
- Clock gating
Applied Filters:
Loading
     
