Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
3.3V Dual Differential LVPECL to LVTTL Translator

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:DCG8
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 1.5
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOIC
Lead Count (#)8
Pb (Lead) FreeYes
Carrier TypeTube
Additive Phase Jitter Typ RMS (fs)180
Additive Phase Jitter Typ RMS (ps)0.18
Core Voltage (V)3.3
FunctionBuffer
Input Freq (MHz)500
Input TypeLVPECL
Inputs (#)2
Length (mm)4.9
MOQ291
Moisture Sensitivity Level (MSL)3
Output Banks (#)2
Output Freq Range (MHz)500
Output Skew (ps)120
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)2
Package Area (mm²)19.1
Pb Free Categorye3 Sn
Pitch (mm)1.27
Pkg. Dimensions (mm)4.9 x 3.9 x 1.5
Qty. per Carrier (#)97
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.5
Width (mm)3.9

Description

The MC100ES60T23 is a dual differential LVPECL-to-LVTTL translator. The low voltage PECL levels, small package, and dual gate design is ideal for clock translation applications.