Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The M32C/87 Group (M32C/87, M32C/87A, M32C/87B) is a single-chip control MCU, fabricated using high-performance silicon gate CMOS technology, embedding the M32C/80 Series CPU core. The M32C/87 Group (M32C/87, M32C/87A, M32C/87B) is housed in 144-pin and 100-pin plastic molded LQFP/QFP packages. With a 16-Mbyte address space, this MCU combines advanced instruction manipulation capabilities to process complex instructions by less bytes and execute instructions at higher speed.The M32C/87 Group (M32C/87, M32C/87A, M32C/87B) has a multiplier and DMAC adequate for office automation, communication devices and industrial equipment, and other high-speed processing applications.

Part NumberStatusSamplesStockPackageCPUBit SizeRAM (KB)Program Memory (KB)Lead Count (#)TimerADCDACRTCLVD or PVDDMACAN (ch)Ethernet
M30876MJ-XXXFPObsoleteN/AOut of StockPackageM32C/801631KB0100#16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNo2No
M30876MJA-XXXFPObsoleteN/AOut of StockPackageM32C/801631KB0100#16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNo1No
M30876MJB-XXXFPObsoleteN/AOut of StockPackageM32C/801631KB0100#16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNo0No
M30879FLAFPObsoleteN/AOut of StockPackageM32C/801648KB4KB100#16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNo1No
M30879FLBFPObsoleteN/AOut of StockPackageM32C/801648KB4KB100#16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNo0No
M30879FLFPObsoleteN/AOut of StockPackageM32C/801648KB4KB100#16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoYesNo2No