Lead Count (#) | 48 |
Pkg. Type | CABGA |
Pkg. Code | BCG48 |
Pitch (mm) | 0.75 |
Pkg. Dimensions (mm) | 10.0 x 10.0 x 1.27 |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
Pkg. Type | CABGA |
Lead Count (#) | 48 |
Description | 16Mb Parallel Asynchronous x16, 45ns |
Temp. Range | -40 to 85°C |
Carrier Type | Tray |
Density (Kb) | 16384 |
Function | Non-Volatile Memory |
I/O Voltage (V) | 3 - 3 |
Interface | Parallel |
Length (mm) | 10 |
MOQ | 168 |
Moisture Sensitivity Level (MSL) | 3 |
Operating Voltage Range (V) | 2.70 - 3.60 |
Pb (Lead) Free | Yes |
Pb Free Category | e1 SnAgCu |
Pitch (mm) | 0.75 |
Pkg. Dimensions (mm) | 10.0 x 10.0 x 1.27 |
Qty. per Carrier (#) | 168 |
Qty. per Reel (#) | 0 |
Speed | 45ns |
Tape & Reel | No |
Thickness (mm) | 1.27 |
Width (mm) | 10 |
The M3016316 is a high performance parallel interface non-volatile MRAM with 16Mbit density. It features SRAM compatible read and write access times of 35ns or 45ns. It operates from -40° to +85° (industrial version) and -40°C to +105°C (industrial plus version). The device is offered in 48-ball FBGA and 54-TSOP packages.