Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
VCSO Based FEC Clock PLL

Package Information

Pkg. Type:CLCC
Pkg. Code:CG36
Lead Count (#):36
Pkg. Dimensions (mm):9.0 x 9.0 x 2.8
Pitch (mm):0.6

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeCLCC
Lead Count (#)36
Pb (Lead) FreeYes
Carrier TypeTube
Abs. Pull Range Min. (± PPM)120
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)10 - 700
Input TypeLVCMOS, LVPECL, LVDS
Inputs (#)2
Length (mm)9
MOQ57
Moisture Sensitivity Level (MSL)1
Output Banks (#)2
Output Freq Range (MHz)166.629 - 166.629, 666.514 - 666.514
Output TypeLVPECL
Output Voltage (V)3.3
Outputs (#)2
Package Area (mm²)81
Pb Free Categorye4 Au
Phase Jitter Max RMS (ps)0.5
Phase Jitter Typ RMS (ps)0.25
Pitch (mm)0.6
Pkg. Dimensions (mm)9.0 x 9.0 x 2.8
Prog. ClockNo
Qty. per Carrier (#)54
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)2.8
Width (mm)9

Description

The M2006-02A is a VCSO (Voltage Controlled SAW Oscillator) based clock generator PLL designed for clock frequency translation and jitter attenuation. The device supports both forward and inverse FEC (Forward Error Correction) clock multiplication ratios. Multiplication ratios are pin-selected from pre-programming look-up tables.