Features
- Ideal for OC-48/192 data clock
- Integrated SAW (surface acoustic wave) delay line
- VCSO frequency from 300MHz to 700MHz (Specify VCSO center frequency at time of order)
- Low phase jitter of < 0.5ps RMS, typical (12kHz to 20MHz or 50kHz to 80MHz)
- Pin-selectable or serially programmed configuration
- The M2004-11 adds Hitless Switching with Phase Build-out (HS/PBO) to ensure SONET/SDH MTIE and TDEV compliance during reference clock reselection
- Reference clock inputs support single-ended LVCMOS, LVTTL
- Industrial temperature available
- Single 3.3V power supply
- Small 9mm x 9mm SMT (surface mount) package
Description
The M2004 variants -01 and -11 are Voltage Controlled SAW Oscillator (VCSO) based clock generator PLLs designed for clock frequency translation and jitter attenuation in a high-speed data communications system. The clock multiplication ratio and output divider ratio are pin-selectable and also configurable through serial programming. External loop components allow the tailoring of PLL loop response. The M2004-11 adds Hitless Switching with Phase Build-out (HS/PBO) to ensure that reference clock reselection does not disrupt the output clock.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Temp. Grade | Pb (Lead) Free | Carrier Type |
|---|---|---|---|---|---|---|---|---|
| M2004-01-622.0800 | Obsolete | N/A | Out of Stock | CLCC | 36# | C | Yes | Tube |
| M2004-01-622.0800T | Obsolete | N/A | Out of Stock | CLCC | 36# | C | Yes | Reel |
| M2004-01-625.0000 | Obsolete | N/A | Out of Stock | CLCC | 36# | C | Yes | Tube |
| M2004-01-625.0000T | Obsolete | N/A | Out of Stock | CLCC | 36# | C | Yes | Reel |
| M2004-01-644.5313 | Obsolete | N/A | Out of Stock | CLCC | 36# | C | Yes | Tube |
| M2004-01-644.5313T | Obsolete | N/A | Out of Stock | CLCC | 36# | C | Yes | Reel |
| M2004-01-666.5140 | Obsolete | N/A | Out of Stock | CLCC | 36# | C | Yes | Tube |
| M2004-01-666.5140T | Obsolete | N/A | Out of Stock | CLCC | 36# | C | Yes | Reel |
| M2004-01I400.0000 | Obsolete | N/A | Out of Stock | CLCC | 36# | I | Yes | Tube |
| M2004-01I400.0000T | Obsolete | N/A | Out of Stock | CLCC | 36# | I | Yes | Reel |
| M2004-01I622.0800 | Obsolete | N/A | Out of Stock | CLCC | 36# | I | Yes | Tube |
| M2004-01I622.0800T | Obsolete | N/A | Out of Stock | CLCC | 36# | I | Yes | Reel |
| M2004-01I625.0000 | Obsolete | N/A | Out of Stock | CLCC | 36# | I | Yes | Tube |
| M2004-01I625.0000T | Obsolete | N/A | Out of Stock | CLCC | 36# | I | Yes | Reel |
| M2004-01I640.0000 | Obsolete | N/A | Out of Stock | CLCC | 36# | I | Yes | Tube |
| M2004-01I640.0000T | Obsolete | N/A | Out of Stock | CLCC | 36# | I | Yes | Reel |
Loading
Log in required to subscribe
- Product Change NoticePDF 361 KB 7WDXRDKU4E7E-5-55130 Mar 24, 2013
- End Of Life NoticePDF 71 KB 7WDXRDKU4E7E-5-55087 Mar 19, 2013
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Product Change NoticePDF 361 KB 7WDXRDKU4E7E-5-55130 Mar 24, 2013
- End Of Life NoticePDF 71 KB 7WDXRDKU4E7E-5-55087 Mar 19, 2013
Product Notices (PCN, EOL, etc) (2)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.