Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The M16C/30P Group is supported only for customers who have already adopted these products. The RX130, RL78/G14 Groups are recommended for new designs.

Applications

  • Home Appliance
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)CPUBit SizeRAM (KB)Program Memory (KB)Data Flash (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCRTCLVD or PVDDMAEthernetTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
M30302FAPFP#U3Last Time BuyN/AOut of StockContactQFP1ku | $6.72M16C/60165KB96KB4KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85CHINA, JAPANJAPAN
M30302FAPFP#U5Last Time BuyN/AOut of StockContactQFP1ku | $7.68M16C/60165KB96KB4KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85CHINA, JAPANJAPAN
M30302FAPGP#33Last Time BuyN/AOut of StockContactLFQFP1ku | $6.96M16C/60165KB96KB4KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85CHINAJAPAN
M30302FAPGP#35Last Time BuyN/AOut of StockContactLFQFP1ku | $5.68M16C/60165KB96KB4KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85CHINAJAPAN
M30302FAPGP#U3ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPM16C/60165KB96KB4KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302FAPGP#U5ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPM16C/60165KB96KB4KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302FCPFP#U3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/60165KB128KB4KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302FCPFP#U5Last Time BuyN/AOut of StockContactQFPM16C/60165KB128KB4KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302FCPGP#33Last Time BuyN/AOut of StockContactLFQFP1ku | $6.49M16C/60165KB128KB4KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85CHINAJAPAN
M30302FCPGP#35Last Time BuyN/AOut of StockContactLFQFP1ku | $5.89M16C/60165KB128KB4KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85CHINAJAPAN
M30302FCPGP#U3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/60165KB128KB4KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302FCPGP#U5ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPM16C/60165KB128KB4KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302FEPFP#U3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/60166KB192KB4KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302FEPFP#U5ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/60166KB192KB4KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302FEPGP#33Last Time BuyN/AOut of StockContactLFQFP1ku | $8.71M16C/60166KB192KB4KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85CHINAJAPAN
M30302FEPGP#35Last Time BuyN/AOut of StockContactLFQFP1ku | $6.31M16C/60166KB192KB4KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85CHINAJAPAN
M30302FEPGP#U3ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPM16C/60166KB192KB4KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302FEPGP#U5ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPM16C/60166KB192KB4KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302GAPFP#U3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/60165KB96KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302GAPFP#U5ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/60165KB96KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302GAPGP#35Last Time BuyN/AOut of StockContactLFQFP1ku | $4.98M16C/60165KB96KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85CHINAJAPAN
M30302GAPGP#U3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/60165KB96KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302GAPGP#U5ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPM16C/60165KB96KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302GCPFP#U3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/60165KB128KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302GCPFP#U5ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/60165KB128KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302GCPGP#35Last Time BuyN/AOut of StockContactLFQFP1ku | $5.16M16C/60165KB128KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85CHINAJAPAN
M30302GCPGP#U3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/60165KB128KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302GCPGP#U5ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/60165KB128KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302GDPFP#U3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/60166KB160KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302GDPFP#U5ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/60166KB160KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302GDPGP#U3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/60166KB160KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302GDPGP#U5ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/60166KB160KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302GEPFP#U3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/60166KB192KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302GEPFP#U5ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/60166KB192KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302GEPGP#U3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/60166KB192KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302GEPGP#U5ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/60166KB192KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302GGPFP#U3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/601612KB256KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302GGPFP#U5ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/601612KB256KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302GGPFP#W5ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/601612KB256KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302GGPGP#U3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601612KB256KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302GGPGP#U5ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601612KB256KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302MAP-XXXFP#U1Last Time BuyN/AOut of StockContactQFPM16C/60165KB96KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302MAP-XXXFP#U4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/60165KB96KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302MAP-XXXGP#31Last Time BuyN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/60165KB96KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302MAP-XXXGP#34Last Time BuyN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/60165KB96KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302MAP-XXXGP#U1ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/60165KB96KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302MAP-XXXGP#U4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/60165KB96KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302MCP-XXXFP#U0Last Time BuyN/AOut of StockContactQFPM16C/60165KB128KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302MCP-XXXFP#U1ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/60165KB128KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302MCP-XXXFP#U4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/60165KB128KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302MCP-XXXGP#30Last Time BuyN/AOut of StockContactLFQFPM16C/60165KB128KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302MCP-XXXGP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/60165KB128KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302MDP-XXXFP#U1Last Time BuyN/AOut of StockContactQFPM16C/60166KB160KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302MDP-XXXFP#U4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/60166KB160KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302MDP-XXXGP#U1ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/60166KB160KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302MDP-XXXGP#U4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/60166KB160KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302MEP-XXXFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/60166KB192KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302MEP-XXXFP#U1ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/60166KB192KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302MEP-XXXGP#31Last Time BuyN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/60166KB192KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302MEP-XXXGP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/60166KB192KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302MEP-XXXGP#U1ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/60166KB192KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302SPFP#U3ObsoleteN/AIn StockRoHS:EN
RoHS:JA
QFPM16C/60166KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302SPFP#U5ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/60166KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302SPGP#35Last Time BuyN/AOut of StockContactLFQFPM16C/60166KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302SPGP#U3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/60166KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30302SPGP#U5ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPM16C/60166KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30304GDPFP#U3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/601612KB160KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30304GDPFP#U5ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/601612KB160KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30304GDPGP#U3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601612KB160KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30304GDPGP#U5ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601612KB160KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30304GEPFP#U3Last Time BuyN/AOut of StockContactQFPM16C/601612KB192KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30304GEPFP#U5ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPM16C/601612KB192KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30304GEPGP#U3ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601612KB192KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85
M30304GEPGP#U5ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601612KB192KB100#16MHz16-bit x 6-ch10-bit x 18-chNoNoNoNo-40 to +85

Support Communities

  1. maximum uart speed for M16C/30P

    maximum uart speed for M16C/30P

    Sep 3, 2007

Knowledge Base

  1. (M16C,M32C) Are there any hardware precautions for accurate A/D conversion?

    In order to perform A/D conversion, it is necessary to fully charge the internal capacitor, but if the impedance of the A/D conversion target is high, the discharge and charge will take time and the conversion value will not be accurate. For correct A/D ...

    Feb 27, 2012
  2. How to lessen power consumption by setting address bus & data bus to "H"

    The bus retains the state at the time of the last access even after entering wait mode or stop mode. Therefore, it is not easy to enter wait mode or stop mode with pin state fixed to an arbitrary level in memory expansion mode or microprocessor mode. However, if the ...

    Feb 26, 2021
  3. What happens if MCU starts operating before oscillation stabilized?

    There would be no problem with the CPU after a reset as it operates with the main clock divided-by-8. However, if the clock division ratio is switched to "no division of the main clock", or serial interface or a timer is operated before oscillation is stabilized, the MCU ...

    Sep 21, 2010
View All Results from Knowledge Base (6)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources